Schneider-Electric
 
VW3G22U401 picture- scope
VW3G22U401
Fan option - size B - 110 V
Schneider Electric
Characteristics
Main
Range of product Altistart 22
Accessory / separate part type Fan kit
Accessory / separate part category Cooling accessories
Accessory / separate part destination Soft starter
Accessory dimension 145 x 40 x 295 mm
Complementary
Compatibility with soft starter Soft starter ATS22 110 V (size: 145 x 207 x 295 mm)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 22.000 cm
Package 1 Length 38.500 cm
Package 1 Weight 1.838 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 6.452 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number A48abc2e-4c3f-4773-b59f-8bf1e126a315
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months