Schneider-Electric
 
VW3G4104 picture- scope
VW3G4104
power connector - between TeSys U and Altistart U01
Schneider Electric
Characteristics
Main
Range of product Altistart U01
Accessory / separate part designation Power connector
Accessory / separate part type Power connector
Accessory / separate part category Connection accessories
Product compatibility ATSU01N2..LT
Accessory / separate part destination Soft starter for asynchronous motor
Complementary
Range compatibility TeSys U
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 8.3 cm
Package 1 Length 9.1 cm
Package 1 Weight 17 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.016 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months