Schneider-Electric
 
VW3L10000N10 picture- scope
VW3L10000N10
insert for sealing IP54 - protective seal - set of 10
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Insert for sealing IP54
Accessory / separate part type Protective seal
Accessory / separate part category Sealing accessories
Accessory / separate part destination For closing the cutouts for the inserts
Quantity per set Set of 10
Complementary
Kit composition 2 sealing inserts
Net weight 0.077 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 4.800 cm
Package 1 Length 10.700 cm
Package 1 Weight 74.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.102 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months