Schneider-Electric
 
VW3L10111 picture- scope
VW3L10111
cable entry kit - for fieldbus, power supply and safe torque off safety function
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Cable entry kit for fieldbus, I/O, power supply, safe torque off safety function
Accessory / separate part type Connection accessories
Accessory / separate part category Connection accessories
Accessory / separate part destination For integrated drives
Quantity per set Set of 1
Complementary
Kit composition Connector housings
Crimp contacts
Shielding foil
Crimp connectors
Cable entries
Net weight 0.07 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.300 cm
Package 1 Width 10.200 cm
Package 1 Length 10.500 cm
Package 1 Weight 66.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.030 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months