Schneider-Electric
 
VW3L10222 picture- scope
VW3L10222
2 x M16 cable entry for signals and power supply cable - Ø 5..9 mm - IP54
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Cable entry IP54 for signals and power supply cable
Accessory / separate part type Connection accessories
Accessory / separate part category Connection accessories
Accessory / separate part destination For integrated drives
Quantity per set Set of 1
Complementary
Cable entry 2 x M16
Cable outer diameter 5…9 mm
Kit composition 1 insert with cable entries
1 insert for sealing
Net weight 0.1 kg
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.54 cm
Package 1 Width 4.572 cm
Package 1 Length 7.62 cm
Package 1 Weight 63.504 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months