Schneider-Electric
 
VW3L1A500 picture- scope
VW3L1A500
commissioning USB to CANopen cable, Lexium, for Lexium integrated/stepper motor drive, 3m
Schneider Electric
Characteristics
Main
Range compatibility Lexium integrated drive ILP
Lexium SD2
Lexium ILA, ILE, ILS
Accessory / separate part type Cable
Accessory / separate part category Connection accessory
Product compatibility ILT2A42.MC1A
ILT2A42.MB1A
ILT2A85.MB1A
ILT2A361MN1A
ILT5A85.MC1A
SD218A
ILT2A57.MB1A
ILT2A57.MC1A
Accessory / separate part destination For Lexium integrated drive
For stepper motor drive
Complementary
Communication interface CANopen
Product specific application To set/program communication parameters
Cable length 3 m
Electrical connection 1 connector DB-9F for stepper motor drive
1 connector USB for PC
Condition of use Requires a mating connector adaptor
Requires power supply
Net weight 0.136 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 119.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.948 kg
Contractual warranty
Warranty 18 months