Schneider-Electric
 
VW3L1E001N01 picture- scope
VW3L1E001N01
Industrial connector plate for EthernetIP, EtherCAT, Powerlink
Schneider Electric
Characteristics
Main
Product or component type Industrial connector plate for EthernetIP, EtherCAT, Ethernet Powerlink
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination For Lexium integrated drive
Complementary
Range compatibility Lexium ILE
Lexium ILA
Lexium ILS
Communication interface Ethernet Powerlink
EtherCAT
Ethernet/IP
Kit composition 2 connectors M12
Net weight 0.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 13.0 cm
Package 1 Length 18.5 cm
Package 1 Weight 220.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.473 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months