Schneider-Electric
 
VW3L1R000 picture- scope
VW3L1R000
insert - 1 female/male M12, 5 pins - for commissioning interface
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Insert for commissioning interface
Accessory / separate part type Connection accessories
Accessory / separate part category Connection accessories
Accessory / separate part destination For drives
Complementary
Electrical connection 1 male connector M12 5 pins for for connection of RS485 (IN/OUT)
1 female connector M12 5 pins
Kit composition 1 sealing insert
1 insert with connectors
Net weight 0.043 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 6.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 43.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.085 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months