Schneider-Electric
 
VW3L1R000R30 picture- scope
VW3L1R000R30
commissioning cable, Lexium ILA, ILE, ILS, for connection with flying leads
Schneider Electric
Characteristics
Main
Range compatibility Lexium ILA
Lexium ILE
Lexium ILS
Accessory / separate part type Cable
Accessory / separate part category Connection accessory
Product compatibility ILA
ILE
ILS
Accessory / separate part destination For Lexium integrated drive
Complementary
Communication interface RS485
Integrated connection type Serial link
Product specific application To set/program communication parameters
Cable length 3 m
Electrical connection 1 connector, 6 pins for integrated drive
Flying leads wire crimp
Net weight 1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 30 cm
Package 1 Length 30 cm
Package 1 Weight 158 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 5 cm
Package 2 Width 30 cm
Package 2 Length 30 cm
Package 2 Weight 658 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No