Schneider-Electric
VW3L1R402 picture- scope
VW3L1R402
commissioning USB to RS485 cable, Lexium, for Lexium integrated/stepper motor drive, 3m
Schneider Electric
TODAY
NOV 29, 2024
 
 
 
End of Commercialization
JUL 31, 2024
End of Standard Services
OCT 07, 2024
Main
Range compatibility Lexium SD2
Lexium integrated drive ILP
Accessory / separate part type Cable
Accessory / separate part category Connection accessory
Product compatibility ILP2R42.MB1A
ILP2R85.MB1A
ILP2R57.MB1A
SD218P
Accessory / separate part destination For Lexium integrated drive
For stepper motor drive
Complementary
Communication interface RS485
Product specific application To set/program communication parameters
Cable length 3 m
Electrical connection 1 connector USB for PC
1 connector, 10 pins for stepper motor drive or integrated drive
Condition of use Electrically isolated
Net weight 0.196 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 18.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 196.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.633 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Contractual warranty
Warranty 18 months