Schneider-Electric
 
VW3L2M001R100 picture- scope
VW3L2M001R100
pre-assembled cable kit - I/O for motion sequence - 10 m
Schneider Electric
Characteristics
Main
Product or component type Pre-assembled cable kits for I/O interface for motion sequence
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination For drives with printed circuit board connectors
Cable length 10 m
Additional information With integrated cable entry with strain relief
Complementary
Range compatibility Lexium ILS
Lexium ILE
Lexium ILA
Product compatibility ILS1
Communication interface I/O for motion sequence
Electrical connection Printed circuit board connector for drive
Cable end open
Net weight 1.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 30.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 1.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months