Schneider-Electric
 
VW3L30001R200 picture- scope
VW3L30001R200
cable for power supply - 20m - 1 female connector
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Cable for connection of power supply
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination For drives with industrial connectors for power supply
Cable length 20 m
Complementary
Electrical connection 1 female connector, 2 pins
Net weight 1.137 kg
Environment
Standards DESINA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 23.5 cm
Package 1 Length 23.5 cm
Package 1 Weight 1.137 kg
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 12.083 kg
Unit Type of Package 3 S06
Number of Units in Package 3 25
Package 3 Height 73.5 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 63 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 626
Contractual warranty
Warranty 18 months