Schneider-Electric
 
VW3L3M02R30 picture- scope
VW3L3M02R30
pre-wired connector with other cable end open for stepper motor drive - 3 m
Schneider Electric
Characteristics
Main
Product or component type Pre-wired connector with other cable end open
Accessory / separate part type Cable
Accessory / separate part category Connection accessories
Accessory / separate part destination For stepper motor drive
Cable length 3 m
Complementary
Range compatibility Lexium SD2
Product compatibility SD218PU20C
SD218AU20C
SD215DU20C
Electrical connection 1 connector wire crimp, 4 pins for motor interface
Cable end open
Net weight 0.221 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 24.0 cm
Package 1 Length 29.0 cm
Package 1 Weight 221.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.133 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 94
Contractual warranty
Warranty 18 months