Schneider-Electric
 
VW3L40420 picture- scope
VW3L40420
insert - 4 female M8 for 2 I/O signals + 2 male M8 for safe torque off safety
Schneider Electric
Characteristics
Main
Range of product Lexium integrated drive
Product or component type Insert for communication interface
Accessory / separate part type Connection accessories
Accessory / separate part category Connection accessories
Accessory / separate part destination For drives
Complementary
Electrical connection 1 female connector M8 4 pins for for connection of signals for safe torque off
1 male connector M8 4 pins for for connection of signals for safe torque off
4 female connectors M8 3 pins for for connection of 4 I/O signals
Kit composition 2 inserts with 3 connectors
Input/output type 4 I/O signals + 2 STO signals
Net weight 0.054 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 5.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.520 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months