Schneider-Electric
 
VW3L50200 picture- scope
VW3L50200
connector kit for assembly of cables for 2 I/O signals - 2 connectors M8 3 pins
Schneider Electric
Characteristics
Main
Product or component type Connector kit 2 I/O
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Connector for 2 I/O signals
Complementary
Range compatibility Lexium ILA
Lexium 32i
Lexium ILS
Lexium ILE
Kit composition 2 connectors M8 3 pins
Net weight 0.028 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 12.2 cm
Package 1 Length 12.3 cm
Package 1 Weight 24.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 468.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months