Schneider-Electric
 
VW3L5B000 picture- scope
VW3L5B000
connector kits for Profibus DP - 1 male, 1 female connector M12 + cap M12
Schneider Electric
Characteristics
Main
Product or component type Connector kits for Profibus DP
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Connector for Profibus DP cable
Complementary
Range compatibility Lexium ILA
Lexium ILE
Lexium ILS
Product compatibility IL.1
Communication interface Profibus
Kit composition 1 female connector M12 (B-coded)
1 male connector M12 (B-coded)
1 protective cap M12
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 100.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.687 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months