Schneider-Electric
 
VW3L5C06N05 picture- scope
VW3L5C06N05
connector for assembly of cables - 1 female connector 4 pins wire crimp
Schneider Electric
Characteristics
Main
Product or component type Connector for assembly of cables
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination For stepper motor drive
Sale per indivisible quantity 5
Complementary
Range compatibility Lexium SD2
Product compatibility SD218PU20C
SD215DU20C
SD218AU20C
Kit composition 1 female connector 4 pins wire crimp
Net weight 0.007 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 6.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 7.64 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 1.5 cm
Package 2 Width 8.5 cm
Package 2 Length 10 cm
Package 2 Weight 9 g
Unit Type of Package 3 S01
Number of Units in Package 3 50
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 382 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Contractual warranty
Warranty 18 months