Schneider-Electric
VW3L5C10N05 picture- scope
VW3L5C10N05
connector for assembly of cables - 1 female connector 16 pins wire crimp
Schneider Electric
Main
Product or component type Connector for assembly of cables
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination For Lexium integrated drive
For stepper motor drive
Sale per indivisible quantity 5
Complementary
Range compatibility Lexium SD2
Product compatibility SD218PU20C
SD218AU20C
ILT2A361MN1A
Kit composition 1 female connector 16 pins wire crimp
Net weight 0.009 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 6.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 9.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 698.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Contractual warranty
Warranty 18 months