Schneider-Electric
 
VW3L5E000 picture- scope
VW3L5E000
connector kit for assembly of EtherCAT cables-2 male connector M12 4 pin+cap M12
Schneider Electric
Characteristics
Main
Product or component type Connector kit for EtherCAT
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Connector for EtherCAT cable
Complementary
Range compatibility Lexium 32i
Lexium ILS
Lexium ILA
Lexium ILE
Product compatibility Drive control unit LXM32i EtherCAT
IL.2
Communication interface EtherCAT
Kit composition 2 male connectors M12 4 pins (D-coded)
1 protective cap M12
Net weight 0.101 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 99.333 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.255 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months