Schneider-Electric
 
VW3L5F000 picture- scope
VW3L5F000
connector kits for CANopen/RS485 - 1 male, 1 female connector M12 + cap M12
Schneider Electric
Characteristics
Main
Product or component type Connector kits for CANopen/RS485
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Connector for CANopen or RS485 cable
Complementary
Range compatibility Lexium ILS
Lexium ILE
Lexium ILA
Lexium 32i
Product compatibility Drive control unit LXM32i CANopen
IL.1
Communication interface RS485
CANopen
Kit composition 1 male connector M12 (A-coded)
1 protective cap M12
1 female connector M12 (A-coded)
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.1 cm
Package 1 Width 10.2 cm
Package 1 Length 9.8 cm
Package 1 Weight 100.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.668 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months