Schneider-Electric
 
VW3L5K000 picture- scope
VW3L5K000
connector kit Ethernet IP - 2 male connectors M12 4 pin + cap M12
Schneider Electric
Characteristics
Main
Product or component type Connector kit for Ethernet/IP
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Connector for Ethernet/IP cable
Complementary
Range compatibility Lexium ILA
Lexium ILE
Lexium ILS
Product compatibility IL.2
Communication interface Ethernet/IP
Kit composition 2 male connectors M12 4 pins (D-coded)
1 protective cap M12
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 12.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 110.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months