Schneider-Electric
 
VW3L5P000 picture- scope
VW3L5P000
connector kit Ethernet Powerlink - 2 male connectors M12 4 pin + cap M12
Schneider Electric
Characteristics
Main
Product or component type Connector kit for Ethernet Powerlink
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Connector for Ethernet Powerlink cable
Complementary
Range compatibility Lexium ILE
Lexium ILA
Lexium ILS
Product compatibility IL.2
Communication interface Ethernet Powerlink
Kit composition 1 protective cap M12
2 male connectors M12 4 pins (D-coded)
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 100.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months