Schneider-Electric
 
VW3M1C10R30 picture- scope
VW3M1C10R30
LXM28 IO PTI connection cable 3m
Schneider Electric
Characteristics
Main
Range of product Lexium 28
Product or component type Pulse train input cable
Accessory / separate part type Preassembled I/O and PTI cordset
Accessory / separate part category Connection accessory
Product compatibility Logic controller M221
Logic controller M241
Servo drive LXM28
Accessory / separate part destination Between servo drive and logic controller
Range compatibility Lexium 28
Cable length 3 m
Complementary
Electrical connection Connector - SUB-D 50 for servo drive side
Free end for CN1 interface
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 20.7 cm
Package 1 Length 17.3 cm
Package 1 Weight 300.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.423 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No