Schneider-Electric
 
VW3M1C13 picture- scope
VW3M1C13
LXM28 IO terminal block module with connection cable 0.5m for CN1 I/O interface
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Product or component type Terminal block
Kit composition 1 terminal block module for I/O signal connection
1 connection cable
Range compatibility Lexium 28
Product compatibility LXM28
Accessory / separate part destination Servo drive
Complementary
Mounting support DIN rail
Width 87.2 mm
Length 146 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 18.2 cm
Package 1 Length 9.1 cm
Package 1 Weight 380.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.325 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 85.0 cm
Package 3 Width 105.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 75 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No