|
|
|
VW3M2106
Lexium 32M, EMC PLATE SIZE 4 / Opal HIP size 6 Top & Bottom
|
|
|
Main
Range of product
|
Lexium 32M
|
Accessory / separate part type
|
EMC conformity kits
|
Accessory / separate part category
|
Mounting and fixing accessory
|
Product compatibility
|
LXM32MC10N4
LXM32MD85N4
|
Accessory / separate part destination
|
Motion servo drive Lexium
Variable speed drive
|
Complementary
Kit composition
|
Fixing collars
Screws
1 EMC plate bottom
1 EMC plate top
1 user manual
|
Net weight
|
0.3 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
22.2 cm
|
Package 1 Length
|
25.0 cm
|
Package 1 Weight
|
505.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
7
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.162 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
PVC free
|
Yes
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
Take-back
|
No
|
Contractual warranty
|
|