Schneider-Electric
 
VW3M2201 picture- scope
VW3M2201
LXM 32C connector kit
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Product or component type Connector kit
Kit composition 1 connector for DC bus
1 connector for holding brake
1 connector for motor power supply
3 connector for I/O
3 connector for line supply
Range compatibility Lexium 32
Product compatibility LXM32C
Accessory / separate part destination Servo drive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 10.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 149.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.700 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months