Schneider-Electric
 
VW3M2207 picture- scope
VW3M2207
DC Bus Connector kit
Schneider Electric
Characteristics
Main
Range of product Lexium
Altivar
Accessory / separate part category Connection accessory
Product or component type Connector kit
Kit composition 10 connector for creating extension cordsets for DC bus
Range compatibility Lexium 32
Altivar Machine ATV320
Lexium 28
Product compatibility LXM28
LXM32
ATV320...B variable speed drive
ATV320...W/ATV320...WS variable speed drive
Accessory / separate part destination Servo drive
Complementary
Net weight 0.72 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 7 cm
Package 1 Length 11 cm
Package 1 Weight 47 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.35 kg
Unit Type of Package 3 S02
Number of Units in Package 3 80
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.055 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months