Schneider-Electric
 
VW3M2301 picture- scope
VW3M2301
cask cover - motor kit IP67 for BMH070
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part type Kit
Accessory / separate part category Separate part
Range compatibility PacDrive 3
Lexium 32
Altivar 32
Altivar Machine ATV320
Complementary
Product compatibility BMH servo motor (flange size: 70 mm)
BMP synchronous motor (flange size: 70 mm)
BSH servo motor (flange size: 70 mm) , hardware version RS02
MH3 servo motor
Accessory / separate part destination For conformity IP67
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 17.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 202.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 2.262 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months