Schneider-Electric
 
VW3M2304 picture- scope
VW3M2304
cask cover - motor kit IP67 for BMH205
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part type Kit
Accessory / separate part category Separate part
Range compatibility Lexium 32
Complementary
Product compatibility BMH servo motor (flange size: 205 mm)
Accessory / separate part destination For conformity IP67
Net weight 0.16 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 24.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 1.187 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 4.813 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months