Schneider-Electric
 
VW3M2307 picture- scope
VW3M2307
cask cover - motor kit IP67 for BSH100
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part type Kit
Accessory / separate part category Separate part
Range compatibility Lexium 32
Complementary
Product compatibility BSH servo motor (flange size: 100 mm) , hardware version RS01
Accessory / separate part destination For conformity IP67
Net weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 17 cm
Package 1 Length 24 cm
Package 1 Weight 286 g
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.143 kg
Unit Type of Package 3 S04
Number of Units in Package 3 5
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 2.652 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months