Schneider-Electric
 
VW3M2606 picture- scope
VW3M2606
metal kit for for flush mounting for servo or variable speed drives
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessory
Accessory / separate part type Mounting kit
Product compatibility LXM32MD85N4
LXM32MC10N4
Variable speed drive ATV340 motor at 11 kW, 380...480 V
Variable speed drive ATV340 motor at 15 kW, 380...480 V
Variable speed drive ATV340 motor at 18 kW, 380...480 V
Variable speed drive ATV340 motor at 22 kW, 380...480 V
Accessory / separate part destination Variable speed drive
Motion servo drive Lexium
Range compatibility Lexium 32M
Altivar Machine ATV340
Product specific application For mounting the drive power section outside the enclosure
Complementary
Kit composition 1 user manual
Seals
Screws
1 metal frame
4 fixing accessories
Net weight 2.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 61.5 cm
Package 1 Length 38.0 cm
Package 1 Weight 2.955 kg
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.31 kg
Unit Type of Package 3 S06
Number of Units in Package 3 6
Package 3 Height 73.5 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 30.73 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months