Schneider-Electric
 
VW3M3103 picture- scope
VW3M3103
holding brake controller - 24 V DC - 50 W - IP20
Schneider Electric
Characteristics
Main
Product or component type Holding brake controller
Range compatibility Lexium 28
Lexium 05
Mounting support 55 mm symmetrical DIN rail
Power supply voltage 24 V
Supply circuit type DC
Complementary
Power supply voltage limits 19.2…30 V
Input current 0.5 A + brake nominal current
Maximum power consumption 50 W
Output voltage 17...19 V DC
23...25 V DC before power reduction
Maximum braking current 1.6 A
Time before voltage reduction 1000 ms
Net weight 0.6 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 17.5 cm
Package 1 Length 24.0 cm
Package 1 Weight 289.0 g
Unit Type of Package 2 S06
Number of Units in Package 2 48
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 26.872 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months