Schneider-Electric
 
VW3M3302 picture- scope
VW3M3302
additional analog and digital inputs and outputs, Lexium, spring terminals
Schneider Electric
Characteristics
Main
Range compatibility Lexium 32
Accessory / separate part category Communication accessories
Accessory / separate part type Module
Product or component type Additionnal I/O module
Product compatibility Lexium 32M
Accessory / separate part destination Servo drive
Complementary
Input/output type 4 discrete inputs: - 3...5 V/15...30 V, 2.5 mA, for 0.25 ms
2 discrete outputs: <= 30 V, <= 100 mA, for 0.25 ms
2 analog outputs: - 10...10 V, 0...20 mA, , 470 Ohm, resolution: 12 bits for 0.25 ms
2 analog inputs: - 10...10 V, , 20 kOhm, resolution: 14 bits for 0.25 ms
Protection type Reverse polarity protection on input
Reverse polarity protection Yes on input
Short-circuit protection Yes on output
Electrical connection Spring terminal
Net weight 0.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 13.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 134.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 4.044 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months