Schneider-Electric
 
VW3M3308 picture- scope
VW3M3308
PROFINET fieldbus module, Lexium 32
Schneider Electric
Characteristics
Main
Range compatibility Lexium 32
Accessory / separate part category Communication accessories
Accessory / separate part type Card
Product or component type Communication module
Product compatibility Lexium 32M
Accessory / separate part destination Servo drive
Complementary
Transmission rate 10 Mbits 100 m
100 Mbits 100 m
Number of addresses 256
Communication port protocol PROFINET
Electrical connection 2 connectors RJ45
Local signalling 4 LEDs (green/red) for communication status
Net weight 0.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 13.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 152.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.171 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 72