Schneider-Electric
 
VW3M3403 picture- scope
VW3M3403
Encoder interface module, Lexium 32, card for analog input signals
Schneider Electric
Characteristics
Main
Range of product Lexium 32
Product or component type Encoder interface module
Accessory / separate part type Card with analog output
Accessory / separate part category Connection accessory
Accessory / separate part destination Machine and motor encoder
Encoder type 1 Vpp
1 Vpp/Hall
Hiperface
Complementary
Product compatibility Lexium 32M
[Us] rated supply voltage 12 V for Hiperface encoder
5 V for 1 Vpp encoder
5 V for 1 Vpp/Hall encoder
Electrical connection 1 female connector high definition SUB-D 15 pin(s)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 6.0 cm
Package 1 Length 8.4 cm
Package 1 Weight 57.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.585 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months