Schneider-Electric
 
VW3M3501 picture- scope
VW3M3501
eSM safety card, Lexium 32, servo drive, 24V DC
Schneider Electric
Characteristics
Main
Range compatibility Lexium 32
Accessory / separate part category Communication option
Accessory / separate part type ESM safety card
Product or component type ESM safety card
Product compatibility Lexium 32
Accessory / separate part destination Servo drive
[Us] rated supply voltage 24 V DC, voltage limits: 19…30 V
Discrete input number 11
Complementary
Discrete output number 7
Voltage state 0 guaranteed <= 5 V
Voltage state 1 guaranteed >= 15 V
Reverse polarity protection Yes on input
Short-circuit protection Yes on output
Safety function SOS (safe operating stop)
SLS (safe limited speed)
SS1 (safe stop 1)
STO (safe torque off)
SS2 (safe stop 2)
Safety level SIL 3 conforming to IEC 61508
SILCL 3 conforming to IEC 62061
PL = e conforming to ISO 13849-1
Environment
Standards IEC 61508
ISO 13849-1
IEC 62061
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 13.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 132.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 36
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.623 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months