Schneider-Electric
 
VW3M3619 picture- scope
VW3M3619
Sercos communication module, Lexium
Schneider Electric
Characteristics
Main
Product or component type Communication card
Range compatibility Lexium
Communication port protocol Sercos
Physical interface Ethernet
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.86 cm
Package 1 Width 12.95 cm
Package 1 Length 18.8 cm
Package 1 Weight 0.15 kg
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.24 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 128
Package 3 Height 60 cm
Package 3 Width 80 cm
Package 3 Length 130 cm
Package 3 Weight 27.42 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Take-back No