Schneider-Electric
 
VW3M3802 picture- scope
VW3M3802
CANopen bus connector with line terminator, Altivar, Lexium, 1 connector female SUB D 9
Schneider Electric
Characteristics
Main
Range of product CANopen
Range compatibility Altivar Machine ATV340
Lexium 32i
Lexium 15
Lexium 32
Bus type CANopen
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Product or component type CANopen bus connector with line terminator
Accessory / separate part destination For link conforming to the CANopen standard
Complementary
Electrical connection 1 female connector SUB-D 9
Screw terminal
Net weight 0.175 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.600 cm
Package 1 Width 17.500 cm
Package 1 Length 23.500 cm
Package 1 Weight 175.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 642.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months