Schneider-Electric
 
VW3M4701 picture- scope
VW3M4701
cable for SSI serial incremental or absolute master encoders input - 1 m
Schneider Electric
Characteristics
Main
Range compatibility Lexium 32
Altivar Machine ATV340
Lexium Controller
Altivar Process ATV900
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Cable for SSI serial incremental or absolute master encoders input
Product compatibility ATV340
ATV950
ATV930
LXM32
LMC
Accessory / separate part destination Between SSI serial incremental or absolute master encoders input and LMC
Complementary
Electrical connection 1 stripped end
1 connector
Connector type 1 male SUB-D 15
Cable length 1 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 13.7 cm
Package 1 Length 19.6 cm
Package 1 Weight 125.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 13.325 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months