Schneider-Electric
 
VW3M5100R100 picture- scope
VW3M5100R100
Power cable, Lexium 32, between servomotor BSH and servodrive, 10 m
Schneider Electric
Characteristics
Main
Range of product Lexium 32
Accessory / separate part category Connection accessory
Accessory / separate part type Power cable
Product or component type Power cable
Accessory / separate part destination From servo motor to servo drive
Cable composition 4 x 1.0 mm² + 2 x 0.75 mm²
Complementary
Electrical connection 1 connector ytech 12 pin(s)
Range compatibility Lexium 32
Cable length 10 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 30.0 cm
Package 1 Length 43.0 cm
Package 1 Weight 700.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No