Schneider-Electric
 
VW3M5101R15 picture- scope
VW3M5101R15
power cable, Lexium, between servomotor BDH, BSH and servodrive, (4x1.5mm²) + (2x1mm²), 1.5m
Schneider Electric
Characteristics
Main
Product or component type Power cable
Accessory / separate part type Preassembled power cordset
Accessory / separate part category Connection accessory
Product compatibility Servo motor BMH, 1 motor stacks (70 mm)
Servo motor BMH, 2 motor stacks (70 mm)
Servo motor BMH, 3 motor stacks (70 mm)
Servo motor BMH, 1 motor stacks (100 mm)
Servo motor BMH, 2 motor stacks (100 mm)
Servo motor BMH, 3 motor stacks (100 mm)
Servo motor BMH, 1 motor stacks (140 mm)
Servo motor BSH, 1 motor stacks (55 mm)
Servo motor BSH, 2 motor stacks (55 mm)
Servo motor BSH, 3 motor stacks (55 mm)
Servo motor BSH, 1 motor stacks (70 mm)
Servo motor BSH, 2 motor stacks (70 mm)
Servo motor BSH, 3 motor stacks (70 mm)
Servo motor BSH, 1 motor stacks (100 mm)
Servo motor BSH, 2 motor stacks (100 mm)
Servo motor BSH, 3 motor stacks (100 mm)
Servo motor BSH, 1 motor stacks (140 mm)
Accessory / separate part destination Between servo motor and servo drive
Range compatibility Lexium 05
Lexium 32
Lexium 15
Cable length 1.5 m
Cable composition 4 x 1.5 mm² + 2 x 1 mm²
Complementary
Electrical connection Connector - industrial M23 for servo motor side
Free end for servo drive side
Net weight 0.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 28.000 cm
Package 1 Length 30.000 cm
Package 1 Weight 451.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.030 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months