Schneider-Electric
 
VW3M5101R150 picture- scope
VW3M5101R150
power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 15m
Schneider Electric
Characteristics
Main
Product or component type Power cable
Accessory / separate part type Preassembled power cordset
Accessory / separate part category Connection accessory
Product compatibility Servo motor BMH, 1 motor stacks (70 mm)
Servo motor BMH, 2 motor stacks (70 mm)
Servo motor BMH, 3 motor stacks (70 mm)
Servo motor BMH, 1 motor stacks (100 mm)
Servo motor BMH, 2 motor stacks (100 mm)
Servo motor BMH, 3 motor stacks (100 mm)
Servo motor BMH, 1 motor stacks (140 mm)
Servo motor BSH, 1 motor stacks (55 mm)
Servo motor BSH, 2 motor stacks (55 mm)
Servo motor BSH, 3 motor stacks (55 mm)
Servo motor BSH, 1 motor stacks (70 mm)
Servo motor BSH, 2 motor stacks (70 mm)
Servo motor BSH, 3 motor stacks (70 mm)
Servo motor BSH, 1 motor stacks (100 mm)
Servo motor BSH, 2 motor stacks (100 mm)
Servo motor BSH, 3 motor stacks (100 mm)
Servo motor BSH, 1 motor stacks (140 mm)
Accessory / separate part destination Between servo motor and servo drive
Range compatibility Lexium 15
Lexium 32
Lexium 05
Cable length 15 m
Cable composition 4 x 1.5 mm² + 2 x 1 mm²
Complementary
Electrical connection Connector - industrial M23 for servo motor side
Free end for servo drive side
Net weight 3.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 30.000 cm
Package 1 Length 31.000 cm
Package 1 Weight 3.295 kg
Unit Type of Package 2 P06
Number of Units in Package 2 30
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 117.370 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 485
Contractual warranty
Warranty 18 months