Schneider-Electric
 
VW3M5104R100 picture- scope
VW3M5104R100
power cable, Lexium 32, between servomotor BSH and servodrive, 4 x 10mm² + 2 x 1mm², 10m
Schneider Electric
Characteristics
Main
Product or component type Power cable
Accessory / separate part type Preassembled power cordset
Accessory / separate part category Connection accessory
Product compatibility Servo motor BMH, 2 motor stacks (190 mm) mounting type B2 conforming to IEC 60204-1
Servo motor BMH, 3 motor stacks (190 mm) mounting type B2 conforming to IEC 60204-1
Accessory / separate part destination Between servo motor and servo drive
Range compatibility Lexium 32
Cable length 10 m
Cable composition 4 x 10 mm² + 2 x 1 mm²
Complementary
Electrical connection Free end for servo drive side
Connector - industrial M40 for servo motor side
Net weight 10.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 60.0 cm
Package 1 Length 60.0 cm
Package 1 Weight 9.1 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months