Schneider-Electric
 
VW3M5104R50 picture- scope
VW3M5104R50
power cable, Lexium 32, between servomotor BSH and servodrive, 4 x 10mm² + 2 x 1mm², 5m
Schneider Electric
Characteristics
Main
Product or component type Power cable
Accessory / separate part type Preassembled power cordset
Accessory / separate part category Connection accessory
Product compatibility Servo motor BMH, 2 motor stacks (190 mm) mounting type B2 conforming to IEC 60204-1
Servo motor BMH, 3 motor stacks (190 mm) mounting type B2 conforming to IEC 60204-1
Accessory / separate part destination Between servo motor and servo drive
Range compatibility Lexium 32
Cable length 5 m
Cable composition 4 x 10 mm² + 2 x 1 mm²
Complementary
Electrical connection Free end for servo drive side
Connector - industrial M40 for servo motor side
Net weight 5.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 60.0 cm
Package 1 Length 60.0 cm
Package 1 Weight 4.8 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No
Contractual warranty
Warranty 18 months