Schneider-Electric
 
VW3M5201R150 picture- scope
VW3M5201R150
power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 15m
Telemecanique
Characteristics
Main
Product or component type Power cable
Accessory / separate part type Preassembled power cordset
Accessory / separate part category Connection accessory
Product compatibility Servo motor BDH
Servo motor BSH
Accessory / separate part destination Between servo motor and servo drive
Range compatibility Lexium 15
Cable length 15 m
Cable composition 4 x 1.5 mm² + 2 x 1 mm²
Complementary
Electrical connection Connector - industrial M23 for servo motor side
Connector - 6-way male for servo drive side
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 30.0 cm
Package 1 Length 32.0 cm
Package 1 Weight 3.557 kg
Unit Type of Package 2 S06
Number of Units in Package 2 30
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 119.71 kg
Contractual warranty
Warranty 18 months