Schneider-Electric
 
VW3M5201R50 picture- scope
VW3M5201R50
power cable - between servomotor BDH, BSH and servodrive - 4x1.5mm²+2x1mm² - 5 m
Telemecanique
Characteristics
Main
Product or component type Power cable
Accessory / separate part type Preassembled power cordset
Accessory / separate part category Connection accessory
Product compatibility Servo motor BDH
Servo motor BSH
Accessory / separate part destination Between servo motor and servo drive
Range compatibility Lexium 15
Cable length 5 m
Cable composition 4 x 1.5 mm² + 2 x 1 mm²
Complementary
Electrical connection Connector - industrial M23 for servo motor side
Connector - 6-way male for servo drive side
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 26.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 1.28 kg
Unit Type of Package 2 S06
Number of Units in Package 2 60
Package 2 Height 73.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 89.8 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Carbon footprint (kg CO2 eq, Total Life cycle) 163
Contractual warranty
Warranty 18 months