Schneider-Electric
 
VW3M5202R100 picture- scope
VW3M5202R100
power cable - between servomotor BDH, BSH and servodrive - 4x2.5mm²+2x1mm² - 10m
Telemecanique
Characteristics
Main
Product or component type Power cable
Accessory / separate part type Preassembled power cordset
Accessory / separate part category Connection accessory
Product compatibility Servo motor BDH
Servo motor BSH
Accessory / separate part destination Between servo motor and servo drive
Range compatibility Lexium 15
Cable length 10 m
Cable composition 4 x 2.5 mm² + 2 x 1 mm²
Complementary
Electrical connection Connector - industrial M23 for servo motor side
Connector - 6-way male for servo drive side
Net weight 3.43 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 40.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 3.4 kg
Contractual warranty
Warranty 18 months