Schneider-Electric
 
VW3M5302R250 picture- scope
VW3M5302R250
cable for creating power cord sets, Lexium 05, 4 x 2.5mm² + 2 x 1mm², 25m
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Accessory / separate part type Power cable
Product or component type Cable
Device application For creating power cordsets
Accessory / separate part destination From servo motor to servo drive
Cable composition 4 x 2.5 mm² + 2 x 1 mm²
Complementary
Range compatibility Lexium 15
Lexium 32
Lexium 05
Cable length 25 m
Net weight 7725 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 60.0 cm
Package 1 Length 60.0 cm
Package 1 Weight 7.725 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months