Schneider-Electric
 
VW3M5304R100 picture- scope
VW3M5304R100
power cable, Lexium 15, between servomotor BSH and servodrive, 4 x 10mm² + 2 x 1mm², 10m
Schneider Electric
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Accessory / separate part type Power cable
Product or component type Cable
Accessory / separate part destination Between servo motor and servo drive
Cable composition 4 x 10 mm² + 2 x 1 mm²
Complementary
Range compatibility Lexium 15
Lexium 32
Cable length 10 m
Net weight 8.53 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 60.0 cm
Package 1 Length 60.0 cm
Package 1 Weight 8.8 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months