Schneider-Electric
 
VW3M5304R1000 picture- scope
VW3M5304R1000
power cable, between servomotor BSH and servodrive, 4 x 10 mm² + 2 x 1mm²-100m
Telemecanique
Characteristics
Main
Range of product Lexium
Accessory / separate part category Connection accessory
Accessory / separate part type Power cable
Product or component type Cable
Accessory / separate part destination Between servo motor and servo drive
Cable composition 4 x 10 mm² + 2 x 1 mm²
Complementary
Range compatibility Lexium 32
Lexium 15
Cable length 100 m
Net weight 98 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 75.0 cm
Package 1 Length 75.0 cm
Package 1 Weight 87.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months